Multilayer Ceramic Chip Capacitors

CGJ4J3X7R1C475K125AB

TDK item description  ?
CGJ4J3X7R1C475KT****
Applications
High Reliability GradeHigh Reliability Grade
Feature
AEC-Q200AEC-Q200
GeneralGeneral (Up to 50V)
Series
CGJ4(2012) [EIA 0805]
Status
ObsoleteObsolete
Brand
TDK
  • MLCC,Multilayer Ceramic Chip Capacitors:C2012
  • MLCC,Multilayer Ceramic Chip Capacitors

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness(T)
1.25mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
0.50mm Min.
Recommended Land Pattern (PA)
1.00mm to 1.30mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)
Recommended Land Pattern (PB)
1.00mm to 1.20mm(Flow Soldering)
0.70mm to 0.90mm(Reflow Soldering)
Recommended Land Pattern (PC)
0.80mm to 1.10mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)

Electrical Characteristics

Capacitance
4.7μF ±10%
Rated Voltage
16VDC
Temperature Characteristic  ?
X7R(±15%)
Dissipation Factor (Max.)
7.5%
Insulation Resistance (Min.)
21MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...