Multilayer Ceramic Chip Capacitors
CKG32KX7R1E106M335AJ
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Metal-Frame Width(E) |
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
CKG32KX7R1E106M335AH
Capacitance=10μF
Edc=25V
T.C.=X7R
LxWxT:3.6x2.6x3.35mm
MEGACAP type
PhiCap™ Capacitors
B32340C4032A340
Output[50Hz] = 3.3kvar
Output[60Hz] = 4kvar
Rated Voltage = 440VAC
SMD / SMT Inductors (Coils)
NLCV25T-100K-EF
L=10μH
DC Resistance=2.197Ω
L x W x T :
2.5 x 2 x 1.8mm
SMD / SMT Inductors (Coils)
NLCV25T-100K-PF
L=10μH
DC Resistance=2.197Ω
L x W x T :
2.5 x 2 x 1.8mm
SMD / SMT Inductors (Coils)
NLFV32T-100K-EF
L=10μH
DC Resistance=0.24Ω
L x W x T :
3.2 x 2.5 x 2.2mm
SMD / SMT Inductors (Coils)
NLV32T-1R0J-EF
L=1μH
Q=30
L x W x T :
3.2 x 2.5 x 2.2mm
Chip NTC Thermistors (Sensor)
NTCG103JF103FT1H
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
Switching Spark Gaps
B88069X3660T502
Nominal Breakdown Voltage= 600V
Approx. Discharge Peak Current= 1000A
High-Voltage Contactors
B88269X2340C011
Nominal coil voltage=12V DC
Continuous operating current=200A
Ferrite Cores
B67543G0000X188
U/UI/UU Cores (U)
Dimensions(A/B/C)=U 130/60/25