Multilayer Ceramic Chip Capacitors
CKG32KX7R2A105K335AH
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Metal-Frame Width(E) |
|
| Recommended Land Pattern (PA) |
|
| Recommended Land Pattern (PB) |
|
| Recommended Land Pattern (PC) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Operating Temp. Range |
|
| Soldering Method |
|
| AEC-Q200 |
|
| Packing |
|
| Package Quantity |
|
| FIT (Failure In Time) |
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
C2012X7T2W473K125AE
Capacitance=47nF
Edc=450V
T.C.=X7T
LxWxT:2x1.25x1.25mm
Soft termination
Multilayer Ceramic Chip Capacitors
C5750C0G3A333J280KC
Capacitance=33nF
Edc=1000V
T.C.=C0G
LxWxT:5.7x5x2.8mm
High Volt. (1000V and over)
CeraLink Capacitors
B58035U9504M052
0.5 μF, 900 V
LxWxT=7.4x6x9.1 mm
CeraLink Capacitors
B58043I5254M052
0.25 µF, 500 V
LxWxT=5.7x5x1.4 mm
SMD / SMT Inductors (Coils)
VLS6045EX-1R0N-H
L=1μH
Rated current=6.0A
L x W x T :
6 x 6.3 x 4.5mm