Multilayer Ceramic Chip Capacitors

CKG32KX7R2A474K335AJ

Product Status
Obsolete
TDK Item Description Please refer to the FAQ about part number
CKG32KX7R2A474KT****
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
MidMid Voltage (100 to 630V)
MegaMEGACAP Type
Series
CKG32K(3225) [EIA 1210]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
3.60mm ±0.30mm
Width(W)
2.60mm ±0.30mm
Thickness(T)
3.35mm ±0.10mm
Metal-Frame Width(E)
0.80mm ±0.15mm
Recommended Land Pattern (PA)
2.00mm to 2.20mm
Recommended Land Pattern (PB)
1.10mm to 1.30mm
Recommended Land Pattern (PC)
2.30mm to 2.50mm

Electrical Characteristics

Capacitance
470nF ±10%
Rated Voltage
100VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
1063MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...