Multilayer Ceramic Chip Capacitors

CKG45KX7R2E224M290JH

Product Status
Obsolete
TDK Item Description Please refer to the FAQ about part number
CKG45KX7R2E224MT****
Applications
Commercial Grade
Please refer to Part No. CKG45KX7R2E224M290JJ for Automotive use.
Feature
MidMid Voltage (100 to 630V)
MegaMEGACAP Type
Series
CKG45K(4532) [EIA 1812]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
5.00mm ±0.50mm
Width(W)
3.50mm ±0.50mm
Thickness(T)
2.90mm ±0.10mm
Metal-Frame Width(E)
1.10mm ±0.30mm
Recommended Land Pattern (PA)
3.30mm to 3.70mm
Recommended Land Pattern (PB)
1.20mm to 1.50mm
Recommended Land Pattern (PC)
2.70mm to 3.20mm

Electrical Characteristics

Capacitance
220nF ±20%
Rated Voltage
250VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
2272MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
1000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...