Multilayer Ceramic Chip Capacitors

CKG45NX7R1H685M500JH

Product Status
Obsolete
TDK Item Description Please refer to the FAQ about part number
CKG45NX7R1H685MT****
Applications
Commercial Grade
Please refer to Part No. CKG45NX7R1H685M500JJ for Automotive use.
Feature
MegaMEGACAP Type
Series
CKG45N(4532) [EIA 1812]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
5.00mm ±0.50mm
Width(W)
3.50mm ±0.50mm
Thickness(T)
5.00mm ±0.50mm
Metal-Frame Width(E)
1.10mm ±0.30mm
Recommended Land Pattern (PA)
3.30mm to 3.70mm
Recommended Land Pattern (PB)
1.20mm to 1.50mm
Recommended Land Pattern (PC)
2.70mm to 3.20mm

Electrical Characteristics

Capacitance
6.8μF ±20%
Rated Voltage
50VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
73MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
1000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...