Multilayer Ceramic Chip Capacitors
CKG45NX7T2E225M500JH
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Metal-Frame Width(E) |
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
C3225C0G2J333G250AE
Capacitance=33nF
Edc=630V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
Soft termination
Multilayer Ceramic Chip Capacitors
CAA573C0G3A993J640LJ
Capacitance=99nF
Edc=1000V
T.C.=C0G
LxWxT:6.0x8.4x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CKG45NX7T2E225M500JJ
Capacitance=2.2μF
Edc=250V
T.C.=X7T
LxWxT:5x3.5x5mm
MEGACAP type
AEC-Q200
CeraLink Capacitors
B58031I9254M062
0.25 μF, 900 V
LxWxT=7.85x10.84x4 mm
EMI Suppression Capacitors
B32922C3104K000
0.1uF, 305Vrms AC
5m(W) x 10.5m(H) x 18m(L)
Surge Arresters
B88069X2200S102
2 electrodes Arresters
Nominal DC sparkover voltage = 3500V
Surge Arresters
B88069X5010C102
2 electrodes Arresters
Nominal DC sparkover voltage = 90V
AC-DC Power Supplies
PF1500B-360
PCB mount type, Output: 1512W, 360V
Standard type