Multilayer Ceramic Chip Capacitors

CKG57KX7S2A685M335JH

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CKG57KX7S2A685MT****
Applications
Commercial Grade
Please refer to Part No. CKG57KX7S2A685M335JJ for Automotive use.
Feature
MidMid Voltage (100 to 630V)
MegaMEGACAP Type
Series
CKG57K(5750) [EIA 2220]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
6.00mm ±0.50mm
Width(W)
5.00mm ±0.50mm
Thickness(T)
3.35mm ±0.15mm
Metal-Frame Width(E)
1.60mm ±0.30mm
Recommended Land Pattern (PA)
3.90mm to 4.30mm
Recommended Land Pattern (PB)
1.50mm to 2.00mm
Recommended Land Pattern (PC)
4.50mm to 5.00mm

Electrical Characteristics

Capacitance
6.8μF ±20%
Rated Voltage
100VDC
Temperature Characteristic
X7S(±22%)
Dissipation Factor (Max.)
5%
Insulation Resistance (Min.)
73MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
1000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...