Multilayer Ceramic Chip Capacitors

CKG57NX7S2A226M500JJ

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CKG57NX7S2A226MT****
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
MidMid Voltage (100 to 630V)
MegaMEGACAP Type
Series
CKG57N(5750) [EIA 2220]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
6.00mm ±0.50mm
Width(W)
5.00mm ±0.50mm
Thickness(T)
5.00mm ±0.50mm
Metal-Frame Width(E)
1.60mm ±0.30mm
Recommended Land Pattern (PA)
3.90mm to 4.30mm
Recommended Land Pattern (PB)
1.50mm to 2.00mm
Recommended Land Pattern (PC)
4.50mm to 5.00mm

Electrical Characteristics

Capacitance
22μF ±20%
Rated Voltage
100VDC
Temperature Characteristic
X7S(±22%)
Dissipation Factor (Max.)
5%
Insulation Resistance (Min.)
22MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
1000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

CKG57NX7S2A226M500JJ

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 80
Country Multiple

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...