Multilayer Ceramic Chip Capacitors

CNA6P1X7S1A476M250AE

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CNA6P1X7S1A476MT***A
Applications
Automotive Grade
Please refer to Part No. CNC6P1X7S1A476M250AE for Commercial use.
Feature
AEC-Q200AEC-Q200
SoftSoft Termination
LowRLow Resistance
Series
CNA6(3225) [EIA 1210]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.30mm
Width(W)
2.50mm ±0.30mm
Thickness(T)
2.50mm ±0.30mm
Terminal Width(B)
0.50mm Min.
Recommended Land Pattern (PA)
2.00mm to 2.40mm
Recommended Land Pattern (PB)
1.00mm to 1.20mm
Recommended Land Pattern (PC)
1.90mm to 2.50mm

Electrical Characteristics

Capacitance
47μF ±20%
Rated Voltage
10VDC
Temperature Characteristic
X7S(±22%)
Dissipation Factor (Max.)
7.5%
Insulation Resistance (Min.)
2MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs

CNA6P1X7S1A476M250AE

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 435
Country Multiple

Tech Info

Collapse all Expand all

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...