Electric Double-Layer Capacitors (EDLC / Supercapacitors)

EDLC041720-050-2F-13

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Dec.14, 2022
Applications
Commercial Grade
Feature
ThinThin Type
Series
EDLC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
27.00mm ±0.50mm
Width(W)
17.00mm ±0.50mm
Thickness(T)
0.45mm Max.

Electrical Characteristics

Capacitance (Typ.)
5mF
Impedance (Typ.) at 1kHz
7Ω
Rated Voltage
3.2V(Continuous), 5V(Peak)

Other

Operating Temperature Range
-20 to 60°C
Packing
Bulk (Tray)
Package Quantity
900pcs
Weight
0.25g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more