Electric Double-Layer Capacitors (EDLC / Supercapacitors)

EDLC262520-501-2F-40

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Dec.14, 2022
Last Purchase Order Date : Sep.30, 2023
Last Shipment Date : Sep.30, 2024
Applications
Commercial Grade
Feature
Low ProfileLow Profile Type
Series
EDLC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
20.00mm ±0.50mm
Width(W)
26.00mm Max.
Thickness(T)
2.70mm Max.

Electrical Characteristics

Capacitance (Typ.)
500mF
Impedance (Typ.) at 1kHz
35mΩ
Rated Voltage
4.2V(Continuous), 5.5V(Peak)

Other

Operating Temperature Range
-40 to 70°C
Packing
Bulk (Tray)
Package Quantity
900pcs
Weight
0.9g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more