EMI Suppression Capacitors

B32012A5102M000

New Product
Product Status
Production
Type
B32012A5
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Width(w)
5.00mm Max.
Height(h)
10.50mm Max.
Length(l)
18.00mm Max.
Lead Spacing(e)
15.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
1nF ±10%
RMS Voltage [AC]
500Vrms
Rate of Voltage Rise
3000V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Plastic case
Suppression Class
Y1
AEC-Q200
YES
THB Testing Performance
85°C / 85%RH / 500Vac / 500h
Remarks
2pin
Packing Type
Untaped straight (lead length 6-1mm)
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all