EMI Suppression Capacitors

B32911A3103M289

Product Status
EOL Announced
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Nov.7, 2025
Last Purchase Order Date : Feb.20, 2026
Last Shipment Date : Mar.31, 2026
Type
B32911*3
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Width(w)
4.00mm Max.
Height(h)
9.00mm Max.
Length(l)
13.00mm Max.
Lead Spacing(e)
10.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
10nF ±20%
RMS Voltage [AC]
330Vrms
Rate of Voltage Rise
550V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Suppression Class
X1
AEC-Q200
NO
THB Testing Performance
Remarks
Packing Type
Ammo pack straight
Further Details
Please refer to the data sheet