EMI Suppression Capacitors

B32922Y2224K000

Product Status
Obsolete
Type
B32922Y
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Width(w)
6.00mm Max.
Height(h)
12.00mm Max.
Length(l)
18.00mm Max.
Lead Spacing(e)
15.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
220nF ±10%
RMS Voltage [AC]
275Vrms
Rate of Voltage Rise
Further Details

Other

Dielectric(style)
Polypropylene
Design
Plastic case
Suppression Class
X2
AEC-Q200
NO
THB Testing Performance
Remarks
Packing Type
Untaped straight (lead length 6-1mm)
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all