Ferrite Cores
PC47EE16-Z
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3216JB1E106M085AC
Capacitance=10μF
Edc=25V
T.C.=JB
LxWxT:3.2x1.6x0.85mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD221KYGNA
Capacitance=220pF
Edc=3000Vdc
T.C.=B
DxT: 5.5x6mm ,F: 7.5mm
Halogen-free
EMI Suppression Capacitors
B32922Y2224K000
0.22uF, 275Vrms AC
6m(W) x 12m(H) x 18m(L)
Ferrite Cores
PC40 EIC120X65X30
E Cores (EIC Type)
Dimensions(A/B/C)=120/65.5/30
Ferrite Cores
PC40 T104X20X80
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=104x80x20
Ferrite Cores
PC47EE10/11-Z
E Cores (EE Type)
Dimensions(AxBxC)=10.2x5.5x4.8
Ferrite Cores
PC47EE20/20/5-Z
E Cores (EE Type)
Dimensions(AxBxC)=20.2x10x5.1
Ferrite Cores
PC47EE30-Z
E Cores (EE Type)
Dimensions(AxBxC)=30x13.2x10.7
Ferrite Cores
PC47EER42-Z
E Cores (EER Type)
Dimensions(AxBxC)=42x22.4x15.5
Ferrite Cores
PC47EER42/42/20-Z
E Cores (EER Type)
Dimensions(AxBxC)=42.2x21.2x19.6