Motor Run and Motor Start Capacitors
B32330I6905J060
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C1005X6S1C225K050BC
Capacitance=2.2μF
Edc=16V
T.C.=X6S
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C3216X7R2A475K160AC
Capacitance=4.7μF
Edc=100V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C5750X7R1H226M250KB
Capacitance=22μF
Edc=50V
T.C.=X7R
LxWxT:5.7x5x2.5mm
General
Multilayer Ceramic Chip Capacitors
CGA6P3X7R1E226M250AB
Capacitance=22μF
Edc=25V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
General
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD102KYGNA
Capacitance=1nF
Edc=3000Vdc
T.C.=B
DxT: 9x6mm ,F: 7.5mm
Halogen-free
Capacitors for DC Link
B32678G3606K000
60uF, 300V DC
35mm(W) x 50mm(H) x 57.5mm(L)
SMD / SMT Inductors (Coils)
SPM7054VC-680M-D
L=68μH
Rated current=2.1A
L x W x T :
7.5 x 7.0 x 5.4mm
Signal Line Common Mode Chokes/Filters
MCZ1210AH301CPTA0G
|Z|=300Ω at 100MHz
Rated current=0.1A
L x W x T :
1.25mm x 1mm x 0.5mm
Chip NTC Thermistors (Sensor)
NTCG064EF104FTBX
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±1%
Ferrite Cores
B64290A0040X010
Toroid Cores
Dimensions=R 58.3x40.8x17.6