Motor Run and Motor Start Capacitors
B32332I6156J060
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Capacitors with Screw Terminals
B43732B4688M600
6800µF/350V DC
76.9mm dia x 130.7mm length
PhaseCap® Premium Capacitors
B25667C2507A175
Output[50Hz] = 8.3kvar
Output[60Hz] = 10kvar
Rated Voltage = 230VAC
PhiCap™ Capacitors
B32340C4052A000
Output[50Hz] = 5kvar
Output[60Hz] = 6kvar
Rated Voltage = 400VAC
PhaseCap® Energy Capacitors
B25675A5252J025
Output[50Hz] = 25kvar
Output[60Hz] = 30kvar
Rated Voltage = 525VAC
PhaseCap® Energy Capacitors
B25675C5252J025
Output[50Hz] = 25kvar
Output[60Hz] = 30kvar
Rated Voltage = 525VAC
Power Capacitors for AC Filtering (MKP cylindrical)
B32362B2507J050
1x500uF, 350V AC
85mm(D) x 247mm(H)
Power Capacitors for AC Filtering (MKP cylindrical)
B32362B2607J050
1x600uF, 350V AC
85mm(D) x 247mm(H)
Power Capacitors for AC Filtering (MKP cylindrical)
B32374F5107J030
1x100µF, 750V AC
96mm(D) x 145mm(H)
Power Capacitors for DC Link (MKK rectangular)
B25667B5287A375
Motor Run and Motor Start Capacitors
B32332I6156J080
15uF, 450V AC
30mm(D) x 78mm(L)