Motor Run and Motor Start Capacitors
B32332I6256J080
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Capacitors with Screw Terminals
B43713A2229M600
22000µF/200V DC
76.9mm dia x 190.7mm length
Snap-in, Multi Pin, Large Size Capacitors
B41252A6478M060
4700µF/50V DC
22mm dia x 45mm length
Snap-in, Multi Pin, Large Size Capacitors
B43526B5477M060
470µF/450V DC
40mm dia x 45mm length
Snap-in, Multi Pin, Large Size Capacitors
B43547A5187M080
180µF/450V DC
25mm dia x 45mm length
Snap-in, Multi Pin, Large Size Capacitors
B43547A9227M087
220µF/400V DC
25mm dia x 45mm length
Power Capacitors for DC Link (MKP cylindrical)
B25620B1147K501
1x140uF, 1500V DC
85mm(D) x 95mm(H)
Power Capacitors for DC Link (MKP cylindrical)
B25620B1197K501
1x190uF, 1500V DC
85mm(D) x 120mm(H)
Power Capacitors for DC Link (MKP cylindrical)
B25690F1157K501
1x150uF, 1500V DC
75mm(D)x160mm(H)
Power Capacitors for DC Link (MKP cylindrical)
B25690F1207K501
1x195uF, 1500V DC
85mm(D)x126mm(H)
Power Capacitors for AC Filtering (MKP cylindrical)
B32361B3107J030
1x100uF, 460V AC
63.5mm(D) x 132mm(H)