Motor Run and Motor Start Capacitors
B32333I6205J080
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
EMI Suppression Capacitors
B32032A4683K000
0.068uF, 350Vrms AC
11m(W) x 18.5m(H) x 18m(L)
EMI Suppression Capacitors
B32033A4473K000
0.047uF, 350Vrms AC
7m(W) x 16m(H) x 26.5m(L)
Capacitors for DC Link
B32716H7405K000
4.0uF, 1500 V DC
20.0mm(W) x 39.5mm(H) x 42.0mm(L)
Motor Run and Motor Start Capacitors
B32330I6205J060
2uF, 450V AC
25mm(D) x 50mm(L)
Motor Run and Motor Start Capacitors
B32333I6205J050
2uF, 450V AC
25mm(D) x 72mm(L)
ThermoFuse Varistors
B72220R2381K501
Max. Operating voltage [AC]=385Vrms
Max. Surge Current Imax(8/20μs,1time)=10kA