Motor Run and Motor Start Capacitors
B32333I6205J050
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Motor Run and Motor Start Capacitors
B32329B4205J013
2uF, 400V AC
25mm(D) x 58mm(L)
Motor Run and Motor Start Capacitors
B32330I6205J060
2uF, 450V AC
25mm(D) x 50mm(L)
Motor Run and Motor Start Capacitors
B32333I6205J080
2uF, 450V AC
25mm(D) x 72mm(L)
PTC Thermistors for Overcurrent Protection
B59622A0090A062
Max. operating voltage=60V
Rated resistance=220Ω
Ferrite Cores
B64290L0044X830
Toroid Cores
Dimensions=R 12.5x7.50x5.00
Ferrite Cores
B64290P0061X038
Toroid Cores
Dimensions=R 3.94x2.24x1.30