Motor Run and Motor Start Capacitors
B32335I6436J050
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
EMI Suppression Capacitors
B32023H3394M000
0.39F, 300 V rms AC
14.5m(W) x 29.5m(H) x 26.5m(L)
Capacitors for RFI Filtering, Smoothing, General Purpose
B32559C3473K000
0.047uF, 250V DC
3mm(W) x 7mm(H) x 7mm(L)
PTC Inrush Current Limiters
B59451C1130B070 (C1451_ICL)
Max. operating voltage=440V AC
Rated resistance=56Ω
Motor Protection Sensors
B59100M1080A070
Sensing temperature = 80℃
Max. rated resistance = 100Ω