Motor Run Capacitors

B32355C4155J019

Type
B32355C
Application
General purpose
Status
ProductionProduction
Brand
EPCOS
  • AC Film Capacitors incl. Motor Run:B32355C

Images are for reference only and show example products.

Size

Size
25mm(D) x 51mm(L)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
1.5μF ±5%
Rated Voltage [AC]
400V
Further Details
Please refer to the data sheet

Other

Life expectancy to IEC 60252-1
10000h
Safety class to IEC 60252-1
S3
Approval
VDE
Safety class to UL 810 with UL recognition
component
Max. Temperature to IEC 60068-1
100°C
Terminals
insulated copper wire
Construction
plastic can with resin top
Further Details
Please refer to the data sheet
Collapse All Expand All