DeltaCap™ Capacitors

B32304A4122A500

Product Status
Production
Application
3-phase AC industrial applications
Power Factor Correction
Product
DeltaCap 3-phase
Type
MKD400-D-12.5
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Diameter
75mm
Height
275mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Output [50Hz]
12.5kvar
Output [60Hz]
15kvar
Capacitance
83μF
Rated Voltage
400VAC
Further Details
Please refer to the data sheet

Other

Impregnation
Semi-dry biodegradable resin
Winding
Stacked
Features
3-terminal design
integrated resistor
Further Details
Please refer to the data sheet