DeltaCap™ Capacitors
Product Spotlights
Tech Notes
Other Contents
TDK Product Features
Based on MKP technology with stacked windings, DeltaCap™ PFC capacitors are especially developed for LV PFC applications in industrial and other applications. The capacitors are manufactured using metalized polypropylene film as the dielectric and housed in a cylindrical aluminum can. They are impregnated with biodegradable soft resin, feature stacked windings and a dual safety system. The cost-effective design offers a broad output range from 0.5 kvar to 33.0 kvar at 50/60 Hz, and is available in single and three phase versions. Their rated voltages range from 230 V AC to 525 V AC.

News