DeltaCap™ Capacitors

B32304A4151B040

Product Status
Production
Application
3-phase AC industrial applications
Power Factor Correction
Product
DeltaCap 3-phase
Type
MKD440-D-12.5
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Diameter
75mm
Height
275mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Output [50Hz]
12.5kvar
Output [60Hz]
15kvar
Capacitance
69μF
Rated Voltage
440VAC
Further Details
Please refer to the data sheet

Other

Impregnation
Semi-dry biodegradable resin
Winding
Stacked
Features
6-terminal design
pluggable ceramic resistor
Further Details
Please refer to the data sheet