DeltaCap™ Capacitors

B32304A4302B010

Product Status
Production
Application
3-phase AC industrial applications
Power Factor Correction
Product
DeltaCap 3-phase
Type
MKD415-D-30.0
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen Free

Images are for reference only and show example products.

3D Model

Size

Diameter
96mm
Height
350mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Output [50Hz]
30kvar
Output [60Hz]
36kvar
Capacitance
185μF
Rated Voltage
415VAC
Further Details
Please refer to the data sheet

Other

Impregnation
Semi-dry biodegradable resin
Winding
Stacked
Features
6-terminal design
pluggable ceramic resistor
Further Details
Please refer to the data sheet