DeltaCap™ Capacitors

B32304A5202B020

Product Status
Production
Application
3-phase AC industrial applications
Power Factor Correction
Product
DeltaCap 3-phase
Type
MKD525-D-20.8
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen Free

Images are for reference only and show example products.

3D Model

Size

Diameter
85mm
Height
350mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Output [50Hz]
20.8kvar
Output [60Hz]
25kvar
Capacitance
80μF
Rated Voltage
525VAC
Further Details
Please refer to the data sheet

Other

Impregnation
Semi-dry biodegradable resin
Winding
Stacked
Features
6-terminal design
pluggable ceramic resistor
Further Details
Please refer to the data sheet