PhaseCap® Compact Capacitors

B25673A4062A010

Product Status
Obsolete
Recommended Alternate Series/Type : B25675C* (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.21, 2021
Last Purchase Order Date : Sep.30, 2021
Last Shipment Date : Dec.31, 2021
Application
3-phase AC industrial applications
Power Factor Correction
Product
PhaseCap Compact 3-phase
Type
MKK415-D-6.2-02
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter
85mm
Height
162mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Output [50Hz]
6.2kvar
Output [60Hz]
7kvar
Capacitance
38μF
Rated Voltage
415VAC
Further Details
Please refer to the data sheet

Other

Impregnation
Semi-dry biodegradable resin
Winding
Concentric
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all