PhaseCap® Energy Capacitors

B25674A4152J080

Product Status
Obsolete
Recommended Alternate Part No. : B25674C4152J080 (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.21, 2021
Last Purchase Order Date : Aug.30, 2021
Last Shipment Date : Aug.30, 2021
Application
3-phase AC industrial applications
Power Factor Correction
Product
PhaseCap Energy gas 3-phase
Type
MKK480-D-15.0-03
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

Diameter
100mm
Height
207mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Output [50Hz]
15kvar
Output [60Hz]
18kvar
Capacitance
69.1μF
Rated Voltage
480VAC
Further Details
Please refer to the data sheet

Other

Impregnation
Inert gas
Winding
Stacked
Further Details
Please refer to the data sheet