PhaseCap® Energy Capacitors
Tech Notes
Other Contents
TDK Product Features
The PhaseCap Energy series is a new generation of capacitors for PFC with enhanced technical parameters: longer life expectancy, increased inrush current capability, increased energy density, three-phase overpressure disconnector. Two versions are available: dry type with gas impregnation and a semi-dry type with biodegradable soft resin. The rated voltages range from 230 V AC to 690 V AC, and the outputs range from 5.0 kvar to 33 kvar at 50/60 Hz.

News