PhaseCap® Energy Capacitors

B25675A6062J200

Product Status
Obsolete
Recommended Alternate Part No. : B25675C6062J200 (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.21, 2021
Last Purchase Order Date : Aug.30, 2021
Last Shipment Date : Aug.30, 2021
Application
3-phase AC industrial applications
Power Factor Correction
Product
PhaseCap Energy resin 3-phase
Type
MKK600-D-6.2-04
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

Diameter
75mm
Height
185mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Output [50Hz]
6.2kvar
Output [60Hz]
7.4kvar
Capacitance
18.3μF
Rated Voltage
600VAC
Further Details
Please refer to the data sheet

Other

Impregnation
Semi-dry biodegradable resin
Winding
Stacked
Further Details
Please refer to the data sheet