PhaseCap® Premium Capacitors

B25667C2397A175

Product Status
Obsolete
Recommended Alternate Series/Type : B25674C*, B25675C* (Interchangeability is not guaranteed.)
Discontinue Issue Date : Apr.14, 2022
Last Purchase Order Date : Sep.30, 2022
Last Shipment Date : Dec.31, 2022
Application
3-phase AC industrial applications
Power Factor Correction
Product
PhaseCap Premium 1-phase
Type
MKK230-I-6.6-01
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Size

Diameter
116mm
Height
164mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Output [50Hz]
6.6kvar
Output [60Hz]
7.9kvar
Capacitance
397μF
Rated Voltage
230VAC
Further Details
Please refer to the data sheet

Other

Impregnation
Inert gas
Winding
Single
Certification
CSA
cUL
GOST
Features
Remarks
Further Details
Please refer to the data sheet