PhaseCap® Premium Capacitors
Product Spotlights
Tech Notes
Other Contents
TDK Product Features
The PhaseCap® Premium series of PFC capacitors are perfectly matched to the demands of low-voltage applications. The MKK (metalized plastic) AC series is designed to increase the packing density per capacitor bank. Improved thermal response and simplified installation are the advantages of the cylindrical aluminum can.
PhaseCap Premium capacitors are gas-impregnated (dry type) with concentric winding, wavy cut and a triple safety system. They are available in single and three-phase types with rated voltages from 230 V AC to 800 V AC and with outputs from 5.0 to 33.0 kvar at 50/60 Hz.

News