PhaseCap® Premium Capacitors

B25667C4826A375

Product Status
Obsolete
Recommended Alternate Series/Type : B25674C*, B25675C* (Interchangeability is not guaranteed.)
Discontinue Issue Date : Apr.14, 2022
Last Purchase Order Date : Sep.30, 2022
Last Shipment Date : Dec.31, 2022
Application
3-phase AC industrial applications
Power Factor Correction
Product
PhaseCap Premium 3-phase
Type
MKK440-D-5-01
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Size

Diameter
116mm
Height
164mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Output [50Hz]
5kvar
Output [60Hz]
6kvar
Capacitance
27μF
Rated Voltage
440VAC
Further Details
Please refer to the data sheet

Other

Impregnation
Inert gas
Winding
Concentric
Certification
CSA
cUL
GOST
Features
Remarks
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools