PhiCap™ Capacitors

B32343C2012A530

Application
3-phase AC industrial applications
Power Factor Correction
Product
PhiCap 3-phase
Type
MKP230-D-1.5
Status
ProductionProduction
Brand
EPCOS
  • PFC:PhiCap Capacitors:B32343-c
  • PFC:PhiCap Capacitors:B32343_klk1670-2

Images are for reference only and show example products.

3D Model

Size

Diameter
63.5mm
Height
129mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Output [50Hz]
1.5kvar
Output [60Hz]
1.8kvar
Capacitance
30μF
Rated Voltage
230VAC
Further Details
Please refer to the data sheet

Other

Impregnation
Biodegradable soft resin
Winding
Stacked
Certification
CSA
cUL
Further Details
Please refer to the data sheet
Collapse All Expand All

Documents

Technical Support Tools