PhiCap™ Capacitors
B32344D4202A080
|
|
Tech Info
Customer who viewed this product also viewed
PhiCap™ Capacitors
B32344D4152A080
PhiCap™ Capacitors
B32344D4302A080
PhiCap™ Capacitors
B32344E4202A080
Output[50Hz] = 20.8kvar
Output[60Hz] = 25kvar
Rated Voltage = 480VAC
PhiCap™ Capacitors
B32344E4302A080
Output[50Hz] = 30kva
Rated Voltage = 480VAC
Key Components - Thyristor Modules and Accessories
B44066T0200E402
Thyristor Module
Dynamic PFC
400 V
200 kvar
Chip Varistors / Ceramic Transient Voltage Suppressors
B72520E0200K062
Maximum continuous voltage=26V
Maximum Clamping Voltage (8/20μs)=54V
Leaded Disk Varistors
B72205S0200K101
Max. Operating Voltage [AC]=20Vrms
Max. Surge Current Imax(8/20μs,1time)=100A
Leaded Disk Varistors
B72205S0250K101
Max. Operating Voltage [AC]=25Vrms
Max. Surge Current Imax(8/20μs,1time)=100A
Chip NTC Thermistors (Sensor)
NTCG163JF103FTDS
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%