PhiCap™ Capacitors

B32344E4071A510

Application
3-phase AC industrial applications
Power Factor Correction
Product
PhiCap 3-phase
Type
MKP415-D-6.3
Status
ProductionProduction
Brand
EPCOS
  • PFC:PhiCap Capacitors:B32344_klk1819-a
  • PFC:PhiCap Capacitors:B32344_klk1842-9-e

Images are for reference only and show example products.

3D Model

Size

Diameter
75mm
Height
160mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Output [50Hz]
6.3kvar
Output [60Hz]
7.5kvar
Capacitance
39μF
Rated Voltage
415VAC
Further Details
Please refer to the data sheet

Other

Impregnation
Biodegradable soft resin
Winding
Stacked
Certification
CSA
cUL
GOST
Further Details
Please refer to the data sheet
Collapse All Expand All

Documents

Technical Support Tools