PQSine® - Active Harmonic Filter and Power Optimizer

B44066F3035S300

Product Status
Production
Type
PQSM3035S300
Applications
For phase current correction
System Input / Number of Phases
3P3W
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Width(W)
440mm Nom.
Depth(D)
470mm Nom.
Height(H)
150mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Compensation Current
35A
Input Voltage [Min.]
228V
Input Voltage [Max.]
456V
Noise Level (depending on model and load conditions)
56dB
Efficiency (for typical loads / harmonic order distortions)
97%
Detailed Information
Please refer to the data sheet

Other

Weight
18kg