PQSine® - Active Harmonic Filter and Power Optimizer

B44066F3300S435

Product Status
Production
Type
PQSF3300S435
Applications
For phase current correction
System Input / Number of Phases
3P3W
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Width(W)
800mm Nom.
Depth(D)
1,000mm Nom.
Height(H)
2,200mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Compensation Current
300A
Input Voltage [Min.]
384V
Input Voltage [Max.]
552V
Noise Level (depending on model and load conditions)
65dB
Efficiency (for typical loads / harmonic order distortions)
95%
Detailed Information
Please refer to the data sheet

Other

Weight
460kg

Customer who viewed this product also viewed

PQSine® - Active Harmonic Filter and Power Optimizer

B44066F3050S700

Active Harmonic Filter PQSine

For phase current correction, Input voltage (V)=483 - 793

PQSine® - Active Harmonic Filter and Power Optimizer

B44066F3075S444

Active Harmonic Filter PQSine

For phase current correction, Input voltage (V)=384 - 552

PQSine® - Active Harmonic Filter and Power Optimizer

B44066F3075S644

Active Harmonic Filter PQSine

For phase current correction, Input voltage (V)=420 - 690

PQSine® - Active Harmonic Filter and Power Optimizer

B44066F3100S435

Active Harmonic Filter PQSine

For phase current correction, Input voltage (V)=384 - 552

PQSine® - Active Harmonic Filter and Power Optimizer

B44066F3300S735

Active Harmonic Filter PQSine

For phase current correction, Input voltage (V)=483 - 793

PQSine® - Active Harmonic Filter and Power Optimizer

B44066F3400S435

Active Harmonic Filter PQSine

For phase current correction, Input voltage (V)=384 - 552

PQSine® - Active Harmonic Filter and Power Optimizer

B44066F3400S635

Active Harmonic Filter PQSine

For phase current correction, Input voltage (V)=420 - 690

PQSine® - Active Harmonic Filter and Power Optimizer

B44066F4075S600

Active Harmonic Filter PQSine

For phase current correction, Input voltage (V)=420 - 690

PQSine® - Active Harmonic Filter and Power Optimizer

B44066F4075S700

Active Harmonic Filter PQSine

For phase current correction, Input voltage (V)=483 - 793

PQSine® - Active Harmonic Filter and Power Optimizer

B44066F4075S744

Active Harmonic Filter PQSine

For phase current correction, Input voltage (V)=483 - 793