Chip Beads
MMZ2012R600AT000
|
|
Size
Length(L) |
|
Width(W) |
|
Thickness(T) |
|
Recommended Land Pattern (A) |
|
Recommended Land Pattern (B) |
|
Recommended Land Pattern (C) |
|
Electrical Characteristics
Impedance at 100MHz |
|
Rated Current |
|
DC Resistance (Max.) |
|
Other
Operating Temp. Range (Including Self-Temp. Rise) |
|
Soldering Method |
|
AEC-Q200 |
|
Packing |
|
Package Quantity |
|
Weight |
|
FIT (Failure In Time) |
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
Multilayer Ceramic Chip Capacitors
CGJ4J3X7R1H474K125AB
Capacitance=0.47μF
Edc=50V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
High Reliability grade

Multilayer Ceramic Chip Capacitors
CKG32KX7S2A475K335AJ
Capacitance=4.7μF
Edc=100V
T.C.=X7S
LxWxT:3.6x2.6x3.35mm
MEGACAP type
AEC-Q200

MLCC with Dipped Radial Lead
FA18NP02A150JNU00
Capacitance=15pF
Edc=100V
T.C.=NP0
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
High Temp. Application (up to 150ºC)

MLCC with Dipped Radial Lead
FA24X8R1H224KRU00
Capacitance=0.22μF
Edc=50V
T.C.=X8R
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)

SMD / SMT Inductors (Coils)
MLK1005SR27JTD25
L=270nH
Q=6
L x W x T :
1 x 0.5 x 0.5mm

SMD / SMT Inductors (Coils)
NLC453232T-1R2K-PF
L=1.2μH
DC Resistance=0.12Ω
L x W x T :
4.5 x 3.2 x 3.2mm

Chip Beads
MMZ1608R600ATA00
|Z|=60Ω at 100MHz
Rated current=800mA
L x W x T :
1.6mm x 0.8mm x 0.8mm

Chip Beads
MMZ2012D121BT000
|Z|=120Ω at 100MHz
Rated current=500mA
L x W x T :
2mm x 1.25mm x 0.85mm

Chip Beads
MMZ2012D301BTD25
|Z|=300Ω at 100MHz
Rated current=400mA
L x W x T :
2mm x 1.25mm x 0.85mm

Chip Beads
MMZ2012D800BT000
|Z|=80Ω at 100MHz
Rated current=500mA
L x W x T :
2mm x 1.25mm x 0.85mm