Multilayer Ceramic Chip Capacitors
CGJ4J3X7R1H474K125AB
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
CGB3S3X5R0G106M050AB
Capacitance=10μF
Edc=4V
T.C.=X5R
LxWxT:1.6x0.8xmm
Low profile
Multilayer Ceramic Chip Capacitors
CGJ4J3X7R1H105K125AB
Capacitance=1μF
Edc=50V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
High Reliability grade
Multilayer Ceramic Chip Capacitors
CKG45NX7R2E105M500JH
Capacitance=1μF
Edc=250V
T.C.=X7R
LxWxT:5x3.5x5mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD222KYVNA
Capacitance=2.2nF
Edc=3000Vdc
T.C.=B
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA680JAVKA
Capacitance=68pF
Edc=400Vac
T.C.=SL
DxT: 9x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA14NP02A562JNU00
Capacitance=5.6nF
Edc=100V
T.C.=NP0
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA14X7R1H154KNU00
Capacitance=0.15μF
Edc=50V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
General
Power Capacitors for DC Link (MKP cylindrical)
B25695E1117K201
1 x 110uF, 1200V DC
85mm(D) x 76mm(H)
SMD / SMT Inductors (Coils)
CLF10060NIT-470M-D
L=47μH
Rated current=2A
L x W x T :
10.1 x 10 x 6.0mm
SMD / SMT Inductors (Coils)
SPM7054VC-220M-D
L=22μH
Rated current=4.0A
L x W x T :
7.5 x 7.0 x 5.4mm