Signal Line Common Mode Chokes/Filters

ACM2012E-102-2P-T00

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Dec.3, 2019
Last Purchase Order Date : Sep.30, 2020
Last Shipment Date : Sep.30, 2021
Applications
Commercial Grade
Feature
Wire WoundWire Wound
High-speedHigh-speed signal
Series
ACM
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.20mm ±0.20mm
Thickness | Height
1.00mm ±0.10mm

Electrical Characteristics

Common-mode Impedance [Typ.]
1kΩ at 100MHz
Common-mode Impedance [Min.]
750Ω at 100MHz
Common-mode Inductance
1.98μH at 1MHz (Ref.)
Rated Current
150mA
Rated Voltage
50VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
2.5Ω Max.

Other

Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.008g

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...