Signal Line Common Mode Chokes/Filters
Tech Notes
Selection Guides
Products & Technologies
Applications & Cases
Related Information
TDK Product Features
Our common-mode filters, for example, are suitable for high-speed differential signal interfaces in IT and communications devices such as USB 3.0, DVI, HDMI, and Serial-ATA. The common-mode filters for automotive bus systems such as CAN, FlexRay and Ethernet are designed especially for fully automated manufacturing processes. To meet the need for high-density packaging, we constantly strive to make each product smaller and thinner by putting our advanced material and multilayer processing technologies to full use.

News