Signal Line Common Mode Chokes/Filters

ALC2012-361-2P-T00

Product Status
Production
Applications
Commercial Grade
Feature
Wire WoundWire Wound
High-speedHigh-speed signal
Series
ALC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.20mm ±0.20mm
Thickness | Height
1.20mm ±0.10mm

Electrical Characteristics

Common-mode Impedance [Typ.]
360Ω at 100MHz
Common-mode Impedance [Min.]
270Ω at 100MHz
Common-mode Inductance
Rated Current
220mA
Rated Voltage
50VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
500mΩ Max.

Other

Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.01g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...