Signal Line Common Mode Chokes/Filters

B82792C0106N365

Product Status
Production
Applications
Commercial Grade
Feature
Wire WoundWire Wound
SignalSignal Line
Type
B82792C0
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
14.00mm Nom.
Width(W)
10.50mm Nom.
Thickness | Height
7.30mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
Common-mode Impedance [Min.]
Common-mode Inductance
10mH Typ. at 10kHz
Rated Current
500mA
Rated Voltage
80VDC
42VAC
Insulation Resistance [Min.]
DC Resistance
1.1Ω Typ.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
500pcs
Weight
1.3g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...