Signal Line Common Mode Chokes/Filters

B82794C0475N465

Product Status
Production
Applications
Commercial Grade
Feature
Wire WoundWire Wound
SignalSignal Line
Type
B82794C0
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
16.60mm ±0.40mm
Width(W)
13.20mm +0.10,-0.20mm
Thickness | Height
10.50mm +0.30,-0.20mm

Electrical Characteristics

Common-mode Impedance [Typ.]
Common-mode Impedance [Min.]
Common-mode Inductance
4.7mH +50,-30% at 10kHz
Rated Current
700mA
Rated Voltage
80VDC
42VAC
Insulation Resistance [Min.]
DC Resistance
500mΩ Typ.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Taping [330mm Reel, Tape width 24mm]
Package Quantity
250pcs
Weight
2.7g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...