Signal Line Common Mode Chokes/Filters

TCM0403T-080-2P-T210

Product Status
Production
Applications
Commercial Grade
Feature
Thin-filmThin-film
High-speedHigh-speed signal
Series
TCM-T
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
0.45mm ±0.02mm
Width(W)
0.30mm ±0.02mm
Thickness | Height
0.23mm ±0.02mm

Electrical Characteristics

Common-mode Impedance [Typ.]
Common-mode Impedance [Min.]
Common-mode Inductance
Rated Current
50mA
Rated Voltage
5VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
1.2Ω Typ.
Cutoff Frequency
15GHz

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0002g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...