Signal Line Common Mode Chokes/Filters

TCM0806T-060-2P-T200

Product Status
Obsolete
Recommended Alternate Part No. : TCM0605T-080-2P-T201 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Oct.27, 2014
Last Purchase Order Date : Jun.30, 2015
Last Shipment Date : Mar.31, 2016
Applications
Commercial Grade
Feature
Thin-filmThin-film
High-speedHigh-speed signal
Series
TCM
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
0.85mm ±0.05mm
Width(W)
0.65mm ±0.05mm
Thickness | Height
0.40mm ±0.05mm

Electrical Characteristics

Common-mode Impedance [Typ.]
6Ω at 100MHz
Common-mode Impedance [Min.]
Common-mode Inductance
9nH at 100MHz (Ref.)
Rated Current
100mA
Rated Voltage
10VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
1.82Ω Max.
Cutoff Frequency

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.001g

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...