Signal Line Common Mode Chokes/Filters

ZCYS8684-472-2P-TL

Product Status
Obsolete
Recommended Alternate Part No. : B82793C0475N265 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Dec.11, 2013
Last Purchase Order Date : Dec.26, 2014
Last Shipment Date : Mar.31, 2015
Applications
Commercial Grade
Feature
Wire WoundWire Wound
High-speedHigh-speed signal
Series
ZCYS
Brand
TDK
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Size

Length(L)
9.00mm Nom.
Width(W)
8.40mm Nom.
Thickness | Height
5.00mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
65Ω at 100MHz (Ref.)
Common-mode Impedance [Min.]
Common-mode Inductance
4.7μH ±30% at 100kHz
Rated Current
400mA
Rated Voltage
80VDC
Insulation Resistance [Min.]
100MΩ
DC Resistance
1Ω Max.

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
1000pcs
Weight
0.57g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...